IESNA:LM-63-2002
[TEST]P957271
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-935-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36216
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
5014.8 5618.5 6279.7 6935.8 7479.7 7839 8018.6 8096 8168.3 8268.1
8405.3 8570 8784.6 9001.6 9236.1 9555.5 10014.5 10683.2 11671.2 13040.9
14859.6 17259.7 20533.1 24594.8 27214.4 26580.7 24637.2 21962.6 19076 16336.6
13534.9 10443.7 7147.9 4201.4 1704 429.1 0
5014.8 5660.9 6379.5 7127.9 7721.7 8110.9 8303 8360.4 8390.4 8405.3
8442.8 8492.7 8557.5 8585 8672.3 8866.9 9208.7 9752.6 10633.3 11928.1
13672.1 16104.6 19764.6 25143.6 32296.5 34571.9 32735.6 30557.6 28147.5 25637.6
21935.2 17140 11945.6 7272.6 2871.6 918.1 0
5014.8 5755.7 6604 7469.7 8185.8 8619.9 8744.6 8667.3 8482.7 8215.7
7921.3 7639.4 7360 7100.5 6973.3 7125.4 7789.1 8966.7 10391.3 11726
12991 14465.5 16481.3 19387.9 24954 31620.4 30260.7 27029.8 24909.1 23457.1
21388.8 18397.4 14373.1 10004.6 3912 643.7 0
5014.8 5805.6 6836 7779.1 8532.6 8899.3 8891.8 8575 8073.5 7544.6
7043.1 6624 6299.6 6110 6297.1 7227.7 8812 10748 12791.4 14944.5
17299.7 19542.6 21683.2 24165.6 27835.6 32521.1 33431.7 31016.6 28307.2 25530.4
22232.1 17803.6 12559.3 6080.1 2380.1 267 0
5014.8 5883 6885.9 7878.9 8647.3 9016.6 8859.4 8300.5 7594.5 7028.1
6524.2 6122.5 5835.6 5770.7 6312.1 7746.7 9877.3 12554.4 15855.1 19866.9
24265.4 28788.7 33309.5 37373.7 41991.7 46238.1 47313.4 45369.8 41664.9 36722.5
30223.3 21274 13806.8 7634.4 3682.5 426.6 0
5014.8 5888 6898.4 7878.9 8622.4 8951.7 8792 8248.2 7547.1 6918.4
6414.4 6020.2 5760.7 5798.2 6551.6 8243.2 10683.2 13881.6 17945.8 22571.4
27286.8 31902.3 36545.4 41330.6 46742 50676.5 50898.5 47794.9 42385.9 35230.5
27750.8 20612.9 13470 7836.5 3106.2 391.7 0
5014.8 5888 6873.5 7819 8500.1 8812 8774.6 8422.8 7881.4 7287.6
6758.7 6364.5 6092.6 6070.1 6663.9 8150.9 10331.4 12938.6 15984.9 19363
22738.6 26129.1 29387.5 32660.8 37146.6 41542.6 42717.7 40529.7 36809.8 31967.2
26560.7 20587.9 15505.8 9233.6 3505.3 309.4 0
5014.8 5820.6 6738.7 7599.5 8223.2 8542.6 8644.8 8587.5 8350.4 7993.7
7597 7215.3 6885.9 6708.8 6873.5 7679.3 9143.8 11032.5 13045.9 14912
16713.4 18295.1 19787.1 21872.8 25839.7 29824.1 29310.1 25927 22803.4 20041.6
16593.6 12469.5 8365.4 4069.2 1142.7 139.7 0
5014.8 5818.1 6638.9 7394.9 7941.3 8245.7 8420.3 8532.6 8590 8607.4
8577.5 8492.7 8387.9 8273.1 8255.6 8457.7 9076.5 10159.2 11676.2 13402.6
15381.1 17836.1 21079.4 25290.8 29716.8 30550.1 25914.6 20026.6 14729.9 10725.6
8417.8 6149.9 4460.9 2624.6 731 29.9 0
5014.8 5680.9 6372 7008.2 7472.2 7751.7 7958.7 8138.4 8305.5 8517.6
8747.1 8976.7 9268.6 9548 9927.2 10493.6 11309.4 12474.5 14238.4 16643.5
19582.5 22993 27044.8 31575.5 33199.7 30807.1 25151.1 18873.9 12746.5 9193.7
6651.4 4438.4 2672 616.2 15 0 0
5014.8 5665.9 6314.6 6863.5 7282.6 7537.1 7724.2 7918.8 8103.4 8315.5
8575 8854.4 9201.2 9580.4 10054.5 10730.6 11663.7 12926.1 14592.7 16725.8
19487.7 22798.4 25867.2 27648.5 27309.2 24694.6 19849.5 14400.6 9241.1 6569.1
4533.2 2841.7 1581.8 344.3 0 0 0
5014.8 5568.6 6157.4 6636.4 6993.2 7227.7 7389.9 7567 7754.2 7946.3
8188.3 8477.7 8814.5 9188.7 9637.8 10226.6 11017.5 12062.9 13400.1 15258.8
17681.4 20006.6 21146.8 20755.1 19380.4 17075.1 13442.5 9096.4 4912.5 2901.6
1599.2 716 276.9 34.9 0 0 0
5014.8 5511.2 5967.8 6302.1 6554.1 6706.3 6813.6 6953.3 7075.5 7192.8
7357.5 7577 7836.5 8086 8352.9 8679.8 9064 9525.5 10091.9 10658.2
10830.4 10261.5 8822 7132.9 5251.8 3645.1 2574.7 1858.7 1304.8 938.1
633.7 379.2 212.1 94.8 17.5 0 0
5014.8 5369 5708.3 5957.8 6102.5 6177.4 6229.8 6252.2 6237.3 6179.9
6095.1 6050.1 6000.2 5880.5 5618.5 5244.3 4855.1 4483.3 4164 3946.9
3837.2 3737.4 3600.1 3368.1 3191 3053.8 2629.6 2130.6 1407.1 985.5
703.6 489 324.3 139.7 20 0 0
5014.8 5226.8 5471.3 5655.9 5755.7 5780.7 5723.3 5568.6 5319.1 4994.8
4645.5 4363.6 4179 4066.7 3976.9 3844.6 3655 3472.9 3330.7 3255.8
3255.8 3275.8 3280.8 3260.8 3113.6 2789.3 2445 2215.5 1866.2 1499.4
1087.8 713.5 389.2 152.2 10 0 0
5014.8 5112.1 5229.3 5364 5461.3 5451.4 5319.1 5062.2 4750.3 4458.4
4216.4 4044.2 3944.4 3869.6 3782.3 3647.5 3457.9 3228.4 3003.9 2826.7
2731.9 2744.4 2821.7 2874.1 2854.2 2766.8 2577.2 2270.4 1928.6 1606.7
1304.8 1025.4 746 434.1 187.1 0 0
5014.8 4957.4 4994.8 5089.6 5194.4 5244.3 5166.9 4997.3 4807.7 4638
4465.9 4271.3 4069.2 3872.1 3680 3477.9 3255.8 3021.3 2799.3 2617.2
2455 2317.8 2200.5 2125.7 2103.2 2095.7 2055.8 1966 1811.3 1594.2
1230 843.3 466.5 247 89.8 0 0
5014.8 4855.1 4762.8 4782.7 4934.9 5129.5 5281.7 5294.2 5186.9 5017.3
4820.2 4585.6 4313.7 4026.8 3754.8 3495.4 3248.4 3008.9 2794.3 2627.1
2504.9 2425 2360.2 2280.3 2158.1 1966 1766.4 1621.7 1492 1347.2
1157.6 895.7 576.3 334.3 109.8 0 0
5014.8 4732.8 4518.3 4485.8 4635.5 5012.3 5416.4 5606 5548.7 5334.1
5077.1 4815.2 4538.2 4231.4 3924.5 3625.1 3343.2 3083.7 2856.7 2682
2549.8 2457.5 2420.1 2395.1 2340.2 2220.5 2075.8 1911.1 1743.9 1549.3
1312.3 1022.9 753.5 474 154.7 0 0
5014.8 4615.6 4293.7 4134.1 4211.4 4590.6 5147 5593.6 5700.9 5513.7
5201.9 4902.5 4625.6 4336.1 4049.2 3762.3 3477.9 3201 2959 2774.3
2619.6 2517.4 2442.5 2410.1 2362.7 2275.4 2150.6 2010.9 1858.7 1689.1
1454.5 1155.1 848.3 466.5 144.7 5 0
5014.8 4510.8 4156.5 3946.9 3976.9 4316.2 4830.1 5279.2 5531.2 5461.3
5199.4 4902.5 4625.6 4351.1 4081.7 3812.2 3532.8 3258.3 3018.8 2816.7
2644.6 2527.3 2440 2387.6 2332.7 2232.9 2085.7 1926.1 1766.4 1579.3
1347.2 1042.9 758.5 404.2 109.8 0 0
5014.8 4490.8 4069.2 3777.3 3722.4 3946.9 4348.6 4807.7 5112.1 5142
4979.8 4727.8 4478.4 4246.3 4016.8 3769.8 3510.3 3248.4 3006.4 2799.3
2622.1 2494.9 2385.1 2285.3 2165.6 1988.4 1741.4 1454.5 1185.1 963
743.5 496.5 301.9 152.2 12.5 0 0
5014.8 4368.6 3849.6 3440.5 3238.4 3248.4 3375.6 3547.8 3685 3757.3
3757.3 3667.5 3552.7 3430.5 3295.8 3153.6 3013.8 2861.7 2679.5 2492.4
2312.8 2108.2 1896.1 1711.5 1524.4 1272.4 1022.9 840.8 696.1 553.9
406.7 252 117.3 32.4 0 0 0
5014.8 4278.8 3682.5 3186 2879.1 2746.9 2704.5 2699.5 2684.5 2662.1
2614.7 2524.8 2417.6 2290.3 2140.6 2018.4 1898.6 1806.3 1746.4 1721.5
1689.1 1619.2 1506.9 1364.7 1195.1 1017.9 853.3 708.6 571.3 446.6
319.3 179.6 77.3 12.5 0 0 0
5014.8 4233.9 3570.2 3028.8 2672 2494.9 2402.6 2322.8 2232.9 2133.1
2043.3 1971 1888.6 1821.3 1741.4 1661.6 1576.8 1467 1344.8 1242.5
1137.7 1042.9 960.5 895.7 823.3 733.5 633.7 533.9 426.6 326.8
222 139.7 67.4 2.5 0 0 0
5014.8 4196.4 3502.8 2946.5 2572.2 2372.7 2250.4 2133.1 2020.9 1908.6
1801.3 1709 1621.7 1534.4 1454.5 1377.2 1294.9 1210 1130.2 1045.4
965.5 895.7 833.3 765.9 686.1 616.2 536.4 446.6 344.3 254.5
184.6 109.8 37.4 0 0 0 0
5014.8 4231.4 3525.3 2959 2554.8 2320.3 2163.1 2043.3 1941 1841.2
1741.4 1646.6 1549.3 1462 1382.2 1302.3 1220 1130.2 1040.4 948.1
868.2 800.9 743.5 693.6 643.7 588.8 514 431.6 359.3 296.9
229.5 157.2 57.4 0 0 0 0
5014.8 4251.3 3550.2 2976.4 2544.8 2260.4 2093.2 1985.9 1891.1 1791.3
1696.5 1601.7 1516.9 1437.1 1362.2 1282.4 1202.5 1112.7 1022.9 933.1
853.3 795.9 748.5 708.6 661.1 596.3 509 436.6 381.7 324.3
254.5 169.7 67.4 20 0 0 0
5014.8 4251.3 3577.7 2998.9 2537.3 2213 2035.8 1933.6 1838.7 1743.9
1639.2 1549.3 1472 1387.2 1304.8 1222.5 1137.7 1052.8 968 888.2
823.3 780.9 741 698.6 633.7 543.9 434.1 381.7 326.8 267
194.6 102.3 42.4 10 0 0 0
5014.8 4336.1 3685 3103.7 2599.7 2223 2023.4 1916.1 1821.3 1741.4
1649.1 1561.8 1477 1394.7 1309.8 1227.5 1142.7 1060.3 983 913.1
855.8 810.8 765.9 711 631.2 504 379.2 326.8 274.4 217.1
154.7 89.8 47.4 20 5 0 0
5014.8 4386 3757.3 3176 2654.6 2257.9 2035.8 1918.6 1826.3 1741.4
1654.1 1569.3 1487 1404.6 1324.8 1245 1162.6 1082.8 1007.9 940.6
883.2 835.8 785.9 723.5 636.2 504 374.2 321.8 267 212.1
147.2 87.3 49.9 24.9 12.5 0 0
5014.8 4406 3804.7 3238.4 2704.5 2320.3 2045.8 1931.1 1828.8 1756.4
1674.1 1591.7 1511.9 1432.1 1354.7 1279.9 1200 1120.2 1045.4 970.5
910.6 860.7 808.3 751 643.7 511.5 396.7 346.8 289.4 232
164.7 99.8 59.9 37.4 22.5 10 0
5014.8 4545.7 4021.8 3480.4 2944 2472.4 2140.6 1956 1856.2 1776.4
1704 1629.2 1554.3 1479.5 1402.1 1324.8 1247.5 1167.6 1095.3 1025.4
963 905.7 848.3 783.4 703.6 601.3 474 404.2 344.3 284.4
217.1 137.2 84.8 54.9 39.9 20 0
5014.8 4650.5 4218.9 3737.4 3223.4 2734.4 2325.3 2018.4 1866.2 1776.4
1704 1631.7 1559.3 1484.5 1409.6 1329.8 1245 1167.6 1092.8 1022.9
965.5 905.7 843.3 773.4 696.1 611.3 514 431.6 371.7 311.9
249.5 179.6 92.3 54.9 34.9 17.5 0
5014.8 4750.3 4448.4 4066.7 3640.1 3171 2712 2270.4 1936 1793.8
1709 1631.7 1559.3 1484.5 1404.6 1327.3 1245 1162.6 1082.8 998
918.1 843.3 773.4 708.6 653.7 588.8 509 424.1 344.3 281.9
227 169.7 94.8 42.4 22.5 7.5 0
5014.8 4910 4765.3 4543.2 4184 3772.3 3360.6 2941.5 2397.6 1961
1753.9 1656.6 1576.8 1499.4 1424.6 1347.2 1267.4 1187.6 1105.2 1017.9
935.6 853.3 778.4 708.6 641.2 571.3 496.5 424.1 344.3 262
202.1 142.2 89.8 47.4 22.5 10 0
5014.8 5074.6 5104.6 5074.6 4902.5 4633 4313.7 3959.4 3505.3 2919
2312.8 1863.7 1649.1 1551.8 1479.5 1409.6 1334.8 1269.9 1207.5 1132.7
1057.8 965.5 873.2 788.4 721 656.2 721 756 571.3 456.6
301.9 222 127.2 62.4 29.9 15 0
5014.8 5236.8 5453.9 5631 5700.9 5646 5468.8 5236.8 5019.7 4760.3
4363.6 3824.7 3193.5 2549.8 2028.4 1751.4 1671.6 1611.7 1506.9 1412.1
1339.8 1274.9 1182.6 1115.2 1175.1 1220 1027.9 780.9 474 354.3
264.5 192.1 129.7 74.8 37.4 12.5 0
5014.8 5401.5 5808.1 6187.4 6469.3 6631.5 6641.4 6549.1 6461.8 6434.4
6416.9 6342 6194.8 6010.2 5775.7 5503.8 5162 4835.1 4720.4 5149.5
6080.1 6965.8 7098 6152.4 4341.1 2572.2 1519.4 955.5 661.1 484
366.8 264.5 179.6 102.3 39.9 10 0
5014.8 5561.1 6132.5 6698.8 7172.8 7477.2 7621.9 7671.8 7721.7 7809
7943.8 8118.4 8328 8520.1 8712.2 8856.9 9086.4 9498.1 10266.5 11524
13155.6 14924.5 16651 17978.3 18133 16888 14497.9 11326.9 7908.8 4942.4
2871.6 1709 973 366.8 112.3 5 0
5014.8 5618.5 6279.7 6935.8 7479.7 7839 8018.6 8096 8168.3 8268.1
8405.3 8570 8784.6 9001.6 9236.1 9555.5 10014.5 10683.2 11671.2 13040.9
14859.6 17259.7 20533.1 24594.8 27214.4 26580.7 24637.2 21962.6 19076 16336.6
13534.9 10443.7 7147.9 4201.4 1704 429.1 0
